IESNA:LM-63-2002
[TEST]P956218
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]59266
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
11897.1 11903.4 11878.3 11825 11514.6 11191.7 11138.4 11395.5 11991.1 12784.3
13743.6 14847.1 16010.1 16859.7 17511.8 18157.6 18746.9 19101.2 19223.4 19091.8
18427.2 17232.7 15706 13285.9 9755.9 5680.5 4410.9 4034.7 3586.4 2921.8
2244.6 1743 1307.3 818.2 467.1 188.1 0
11897.1 11846.9 11821.8 11787.4 11486.4 11157.2 11110.2 11342.2 11915.9 12734.1
13668.3 14734.2 15897.3 16775 17402 18060.4 18643.5 19019.7 19195.2 19038.5
18323.7 17154.4 15602.6 13079 9448.7 5501.8 4360.7 3997 3542.5 2871.6
2216.4 1721.1 1244.6 786.9 454.6 181.8 0
11897.1 11881.4 11868.9 11834.4 11596.1 11279.5 11179.2 11370.4 11872 12640.1
13549.2 14571.2 15724.8 16740.6 17442.8 18094.9 18781.4 19248.5 19540.1 19515
19032.2 17960.1 16489.8 14201.3 10824.9 6401.5 4439.1 4031.5 3655.3 3134.9
2529.9 1881 1391.9 909.1 495.3 225.7 0
11897.1 11868.9 11853.2 11881.4 11718.4 11445.7 11323.4 11420.6 11771.7 12386.1
13204.4 14116.6 15173.1 16314.2 17226.5 17950.6 18646.6 19251.6 19612.2 19781.5
19593.4 18935 17762.6 15706 12608.7 8066.2 4567.6 3790.1 3448.4 3040.9
2608.3 2166.2 1677.2 1119.2 639.5 285.3 0
11897.1 11884.5 11894 11956.6 11925.3 11781.1 11602.4 11583.6 11743.5 12110.3
12674.6 13401.9 14273.4 15276.5 16370.6 17383.2 18170.1 18853.5 19458.6 19903.7
20029.1 19753.2 19066.7 17947.5 15759.3 11878.3 6611.6 3354.4 2639.6 2222.7
1812 1460.9 1138 802.5 435.8 159.9 0
11897.1 11903.4 11937.8 12022.5 12104 12104 12019.3 11941 11953.5 12107.1
12411.2 12887.7 13530.4 14289 15138.6 16217 17364.4 18333.1 18894.3 19157.6
19330 19414.7 19386.5 19352 19016.5 17041.5 12759.2 7106.9 3232.1 2075.3
1633.3 1266.5 924.8 636.4 366.8 134.8 0
11897.1 11909.6 11975.5 12075.8 12220 12348.5 12436.3 12505.3 12499 12618.1
12818.8 13126 13552.3 14041.4 14640.2 15370.6 16201.4 17113.6 17935 18615.3
19301.8 20073 20844.2 21646.7 22640.5 23198.5 21477.5 16991.4 10978.5 5514.4
2645.9 1627 1103.5 717.9 410.7 144.2 0
11897.1 11919 12009.9 12154.2 12310.9 12467.6 12655.7 12868.9 13126 13455.1
13875.2 14358 14878.4 15455.2 16141.8 16982 17931.8 18978.9 20120 21355.2
22781.6 24339.7 26082.7 27816.3 29760 32020.2 34224.1 34782.1 32757 27944.8
20772.1 13176.1 7683.7 4244.7 1874.7 451.4 0
11897.1 11950.4 12060.1 12226.3 12389.3 12536.6 12715.3 12959.8 13245.1 13677.7
14248.3 14903.5 15681 16640.2 17806.4 19251.6 20925.7 22863.1 24951 27082.7
29506 31807.1 34521.9 37280.7 40591.2 43845.2 47983.3 52416.1 55943 55573
48905 36854.3 23295.7 9335.8 1705.4 376.2 0
11897.1 11947.2 12082 12238.8 12401.8 12577.4 12762.3 13010 13307.8 13737.3
14264 14897.2 15646.5 16608.9 17803.3 19320.6 21057.4 23157.8 25477.6 27853.9
30349.3 32898 35628.6 38606.7 41785.6 45099.2 48861.1 52949.1 56943 57648.4
50996 37221.1 21116.9 5498.7 1172.5 348 0
11897.1 11944.1 12050.7 12260.7 12433.2 12624.4 12781.1 13010 13323.5 13699.7
14154.2 14671.5 15260.9 16069.7 17132.4 18417.8 19972.7 21885 24063.8 26440.1
28828.9 31277.3 33807.2 36506.3 39453.2 42349.9 45368.8 48011.6 50021.1 48582.1
41870.2 28854 12558.6 2423.3 730.4 241.4 0
11897.1 11931.6 12075.8 12257.6 12423.8 12589.9 12746.7 12928.5 13182.4 13455.1
13778 14091.5 14405 14828.3 15449 16270.3 17257.8 18583.9 20145.1 21913.2
23838.1 25828.7 27784.9 29772.5 31838.4 33772.7 35713.2 37471.9 37845 34565.8
27872.7 19151.3 8172.8 1627 489.1 134.8 0
11897.1 11931.6 12050.7 12188.6 12326.6 12411.2 12495.9 12568 12633.8 12712.2
12737.2 12652.6 12492.7 12323.4 12204.3 12198 12367.3 12850.1 13633.8 14621.3
15790.7 17079.1 18377 19668.6 20922.6 21966.5 22587.2 22935.2 22051.1 18549.4
13602.5 8411 3354.4 953 351.1 87.8 0
11897.1 11887.7 11915.9 11956.6 11931.6 11765.4 11508.4 11122.8 10614.9 9944
9103.9 8125.8 7153.9 6342 5696.2 5163.2 4752.6 4489.2 4354.4 4323.1
4407.7 4577 4740 4899.9 4975.1 4852.9 4476.7 3877.9 2962.5 2103.5
1529.8 1109.8 808.8 567.4 341.7 90.9 0
11897.1 11818.7 11721.5 11530.3 11185.5 10611.8 9843.7 8868.7 7777.8 6787.1
5975.2 5269.8 4617.8 4135 3871.6 3749.4 3664.7 3561.3 3451.6 3348.1
3225.9 3059.7 2865.3 2692.9 2526.8 2360.6 2197.6 2022 1815.1 1580
1338.6 1103.5 852.7 586.2 319.8 72.1 0
11897.1 11740.3 11455.1 10972.3 10219.9 9150.9 7978.4 6862.4 6041 5341.9
4746.3 4410.9 4216.5 4047.2 3871.6 3724.3 3645.9 3617.7 3564.4 3445.3
3272.9 3100.5 2924.9 2755.6 2570.6 2388.8 2203.9 2006.4 1815.1 1605.1
1382.5 1134.8 852.7 551.7 282.1 59.6 0
11897.1 11690.2 11210.5 10423.7 9270 7862.4 6671.1 5846.7 5188.3 4777.6
4583.3 4404.6 4216.5 4015.9 3830.9 3718 3683.6 3664.7 3620.9 3479.8
3153.7 2968.8 2802.6 2642.8 2495.4 2357.5 2188.2 2000.1 1799.5 1573.7
1329.2 1065.9 790 532.9 285.3 78.4 0
11897.1 11608.7 10940.9 9853.1 8360.9 6893.7 5956.4 5263.6 4887.4 4724.4
4520.6 4323.1 4188.3 4044.1 3846.6 3721.2 3664.7 3589.5 3257.2 3116.1
3069.1 3050.3 2997 2912.4 2783.8 2614.5 2376.3 2153.7 1909.2 1664.7
1413.9 1163.1 902.9 639.5 376.2 128.5 0
11897.1 11586.7 10771.6 9420.5 7724.5 6398.4 5561.4 5025.3 4865.4 4680.5
4454.7 4301.1 4204 4075.4 3840.3 3680.4 3555 3210.2 3091 3040.9
3000.1 2990.7 2953.1 2852.8 2680.4 2476.6 2257.2 2018.9 1771.2 1548.7
1332.3 1119.2 915.4 708.5 711.6 539.2 0
11897.1 11502.1 10533.4 9006.7 7241.7 6100.6 5323.1 4978.3 4862.3 4652.2
4435.9 4298 4216.5 4088 3812.1 3570.7 3254.1 3006.4 2928 2855.9
2808.9 2780.7 2652.2 2507.9 2344.9 2181.9 1990.7 1805.7 1602 1395
1200.7 1000 811.9 978.1 877.8 294.7 0
11897.1 11477 10448.7 8859.3 7044.2 5862.3 5166.4 4959.5 4852.9 4649.1
4435.9 4307.4 4247.8 4128.7 3793.3 3439 3025.2 2852.8 2743.1 2655.3
2611.4 2514.2 2351.2 2200.7 2047.1 1874.7 1724.2 1573.7 1413.9 1269.6
1197.5 946.8 786.9 1087.8 501.6 125.4 0
11897.1 11517.8 10511.4 8878.1 7088.1 5940.7 5194.6 4972 4884.2 4683.6
4454.7 4332.5 4269.8 4163.2 3837.2 3442.2 3018.9 2846.5 2730.5 2639.6
2589.5 2495.4 2335.5 2194.5 2037.7 1871.6 1705.4 1554.9 1407.6 1232
1078.4 887.2 786.9 1091 432.6 106.6 0
